text.skipToContent text.skipToNavigation

BW30

by Burndy 

Catalog ID: BW30

Concentric Stranded Copper Mold Connector, Conductor Size: Run 350 KCMIL,Tap: 3/8 IN,For Joining Horizontal Cable Tap To A Horizontal Run Cable.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper

Product Details

General

Application For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810430934
UPC 12 Digit 7818104309344

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads