BCC2
BCC2

BW30, Concentric Stranded Copper Mold Connector, Joins Horizontal Cable Tap to a Horizontal Run Cable, Run: 350 kcmil, Tap: 3/8"

Brand:

Burndy

Catalog ID:

BW30

Concentric Stranded Copper Mold Connector, Conductor Size: Run 350 KCMIL,Tap: 3/8 IN,For Joining Horizontal Cable Tap To A Horizontal Run Cable.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper

Product details

General

Application
For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810430934
UPC 12 Digit
7818104309344

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads