Brand: Burndy
Catalog ID: 600490690000
Catalog Number
600490690000
Product Type
thermOweld®
Type
Molds
UPC
781810620137
Dimensions
8 in x 4 in x 4 in
Height
4 in
Length
8 in
Width
Carton Quantity
1
Pallet Quantity
600