SKU-BGRKTD30DN
SKU-BGRKTD30DN

BGRKTD30DN, Ground Kit

Brand:

Burndy

Catalog ID:

BGRKTD30DN

Ground Kit; 30" #6 AWG THHN wire, green PVC Coated; 1 straight #6 terminal and 1 90 degree #6 terminal precrimped to each end; includes installation hardware (1/4"), PENETROX™ A Oxide Inhibitor (.5 oz), Caution and Grounding labels.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Type
Medium Conductors
UPC
621945516182

Dimensions

Length
30 in

Certifications And Compliance

Industry Standard(s)
TIA-607 Compliant

Logistics

Carton Quantity
10
Minimum Pack Quantity
1

Resources and downloads