WEEB-WMR-2T, WEEB® Washer Electrical Equipment Bond
Request a Quote
Brand:
WILEY
Catalog ID:
WEEB-WMR-2T
WEEB® Washer Electrical Equipment Bond.
Product details
Resources and downloads
Product details
General
Item Type
4D
UPC
781810550540
UPC 12 Digit
7818105505400
Dimensions
Dimension - Thread Size
-
Certifications And Compliance
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
Y
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
6000
Resources and downloads
Specifications
WEEB-WMR-2T Specification Sheet
Catalogs
Full Line BURNDY Catalog
Brochures
WEEB Washer Guide and WEEB Washer Theory
Sales Drawings
50004908