HUBBELL
ZTC100
ZTC100

Plastic Thermostat Cover Low Profile, Small

Brand:

TayMac

Catalog ID:

ZTC100

Plastic Thermostat Cover Low Profile, Small

  • Innovative rotating removable hinge makes adjusting the thermostat more convienent
  • Hinge includes high strength locking feature to ensure that the lid cannot be removed when closed
  • Heavy duty polycarbonate
  • Low profile
  • Includes mounting screws and anchors
  • Includes tumbler lock with two keys

Product details

General

Catalog Number

ZTC100

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

UPC

092326112925

Dimensions

Dimensions

2.5 in x 5.875 in x 5.875 in

Height

5.875 in

Length

2.5 in

Outside Width

5.875 x 5.875 x 2.50 in

Weight

0.925 lb

Width

5.875 in

Width Inside

4.4375 x 4.4375 x 2.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity