HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X100HEBBOX100, 1/4" x 1" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

25X100HEBBOX100

Silicon Bronze Bolt, 1 in L, Hexagonal bolts,Thread size:1/4-22.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

25X100HEBBOX100

Connector Type

Bolt - Hex

Material

SILICON BRONZE

UPC

781810447888

UPC 12 Digit

7818104478888

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

960

Resources and downloads