HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X100HEBET, 1/4" x 1" Hex Bolt, Electro Tin Plated

Brand:

Burndy

Catalog ID:

25X100HEBET

1/4" x 1" Electro Tin plated Bolt.

Product details

General

Connector Type
Bolt - Hex
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810136201
UPC 12 Digit
7818101362011

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.250 in
Dimension - Threads per inch
20

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads