HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X300HEBET, 1/4" x 3" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

25X300HEBET

Electro Tin Plated Silicon Bronze Hexagonal Head Bolt, 3.00 IN L, 1/4 IN-20 Thread Size.

Product details

General

Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
80 LBS/in
Material
SILICON BRONZE
UPC
781810249222
UPC 12 Digit
7818102492222

Dimensions

Dimension - B Length fraction
3 in
Dimension - B Length inch
3 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
58000

Resources and downloads