text.skipToContent text.skipToNavigation

38X100HSSBUSA

by Burndy 

Catalog ID: 38X100HSSBUSA

3/8 x 1.00 Stainless Steel Bolt

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 240 LBS/in
Material Stainless Steel
UPC 781810330302
UPC 12 Digit 7818103303022

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1 in
Dimension - Bolt Size fraction 3/8
Dimension - Bolt Size inch 0.38 in
Dimension - Thread Size 3/8-16
Dimension - Threads per inch 16

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings