HUBBELL
38X125HEBBOX, 3/8" x 1-1/2" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X125HEBBOX, 3/8" x 1-1/2" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 38X125HEBBOX

Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:3/8-16.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

38X125HEBBOX

Connector Type

Bolt - Hex

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Sub Brand

HARDWARE BOLT, DURIUM

Trade Name

DURIUM™

Type

HEB, Hexagonal Bolts

UPC

781810011737

UPC 14 Digit GTIN

00781810011737

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Length Overall inch

1.25 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

1.25 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000