HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X175HEBET, 3/8" x 1-3/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand: Burndy

Catalog ID: 38X175HEBET

3/8 x 1.75 Electro Tin Plated Bolt.

  • Tin Plated DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38X175HEBET

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810463451

UPC 14 Digit GTIN

00781810463451

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

1.75 in x 0.38 in x 0.268 in

Height

0.268 in

Length

1.75 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Minimum Pack Quantity

250