text.skipToContent text.skipToNavigation

38X250HSSBUSA

by Burndy 

Catalog ID: 38X250HSSBUSA

3/8 x 2.50 Stainless Steel Bolt

Product Details

General

UPC 781810338544

Dimensions

Dimension - B Length fraction 2-1/2 in
Dimension - B Length inch 2.50 in
Dimension - Bolt Size fraction 3/8 in
Dimension - Bolt Size inch 0.38 in
Dimension - Length Overall inch 2.50 in
Dimension - Thread Size 3/8-16
Dimension - Threads per inch 16

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads