HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X200HEBET, 1/2" x 2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

50X200HEBET

1/2 x 2.00 Electro Tin Plate Hex Bolt.

Product details

General

Material
SILICON BRONZE
UPC
781810214121

Dimensions

Dimension - B Length fraction
2 in
Dimension - B Length inch
2 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.50 in
Dimension - Length Overall inch
2 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads