50X275HSSB, 1/2" x 2-3/4" Hex Bolt, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
50X275HSSB
Prop 65 Notice
1/2 x 2.75 Stainless Steel Hex Bolt.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
UPC
781810329320
Dimensions
Dimension - B Length fraction
2-3/4 in
Dimension - B Length inch
2.75 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.50 in
Dimension - Length Overall inch
2.75 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
50X275HSSB Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50047604