text.skipToContent text.skipToNavigation

50X300HSSBUSA

by Burndy 

Catalog ID: 50X300HSSBUSA

1/2 x 3.00 Stainless Steel Hex Bolt

Product Details

General

UPC 781810338612

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3 in
Dimension - Bolt Size fraction 1/2 in
Dimension - Bolt Size inch 0.50 in
Dimension - Length Overall inch 3 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads