50X350HABBOX, 1/2" x 3-1/2" Hex Bolt, Aluminum
Request a Quote
Brand:
Burndy
Catalog ID:
50X350HABBOX
Prop 65 Notice
Al Hexagon Head Bolt,2 IN L, 1/2 IN-13 Thread Size.
Product details
Resources and downloads
Product details
General
Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
480 LBS/in
Material
ALUMINUM
UPC
781810012178
UPC 12 Digit
7818100121788
Dimensions
Dimension - B Length fraction
2 in
Dimension - B Length inch
2 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Length Overall inch
2 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
19600
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
50X350HABBOX Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_HABBOX_LineArt
Sales Drawings
50041363