text.skipToContent text.skipToNavigation

50X75HEBET

by Burndy 

Catalog ID: 50X75HEBET

1/2 x 3/4 Electro Tin Plate Hex Bolt

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 480 LBS/in
UPC 781810536605
UPC 12 Digit 7818105366055

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - B Length inch 0.75 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 250

Resources/Downloads