HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X75HEBET, 1/2" x 3/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

50X75HEBET

1/2 x 3/4 Electro Tin Plate Hex Bolt.

Product details

General

Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
480 LBS/in
Material
SILICON BRONZE
UPC
781810536605
UPC 12 Digit
7818105366055

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
250

Resources and downloads

Customer Notices

Product Cross Section Image(s)