HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X400HSSB, 5/8" x 4" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

62X400HSSB

5/8 x 4.00 Stainless Steel Hex Bolt.

Product details

General

Connector Type
Bolt - Hex
Material
STAINLESS STEEL

Dimensions

Dimension - B Length fraction
4 in
Dimension - B Length inch
4 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)