HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

75X101/2HEBFT, 3/4" x 10-1/2" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

75X101/2HEBFT

3/4" x 10.5" Silicon Bronze Hex Head Bolt.

Product details

General

Material
SILICON BRONZE

Dimensions

Dimension - Bolt Size fraction
3/4
Dimension - L Length Overall mm
267 mm
Dimension - Length Overall inch
10.50 in
Weight
0.245 lb

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)