HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X275HGSB, 3/8" x 2-3/4" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

38X275HGSB

3/8 x 2.75 Galvanized Steel Bolt.

Product details

General

Connector Type
Washer - Split
Material
GALVANIZED STEEL
UPC
781810366219
UPC 12 Digit
7818103662199

Dimensions

Dimension - B Length inch
2.75 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads