UB_PHOTO_BW
UB_PHOTO_BW

Hardware

Brand:

Burndy

Catalog ID:

UB360

BURNDY; DURIUM; UB; Features: The U-BOLTS are threaded on the straight portion of the legs only allowing for more contact surface on the pipe or rod; For electrical connections to pipe and rod; RoHS Compatible; Material: Silicon Bronze.

Product details

General

Connector Type
Bolt - U
Material
SILICON BRONZE
UPC
781810312599
UPC 12 Digit
7818103125999

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads