text.skipToContent text.skipToNavigation

U-BOLTS are threaded on the straight portion of the legs only allowing for more contact surface on the pipe or rod; For connections to pipe and rod.

By Burndy 

Catalog ID: UB425

By Burndy
Catalog ID:  UB425
U-BOLTS For connections to pipe and rod.
Add to List

More Options

Where to Buy

Product Details

General

Application Hardware
Application - For Use On Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity 12 ton
Tool Type Hardware
Type Die
UPC 621945454231
UPC 12 Digit 6219454542311

Dimensions

Dimension - B Length inch 2.25 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 2.31 in
Dimension - Height inch 3.72 in
Dimension - Pad Width inch 2.31 in
Dimension - Thread Size 5/8-11
Dimension - Threads per inch 11

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices