text.skipToContent text.skipToNavigation

UB507

by Burndy 

Catalog ID: UB507

BURNDY; DURIUM; UB; Features: The U-BOLTS are threaded on the straight portion of the legs only allowing for more contact surface on the pipe or rod; For electrical connections to pipe and rod; RoHS Compatible; Material: Silicon Bronze

Product Details

General

Connector Type Bolt - U
Material Bronze, Silicon (DURIUM is a trademark)
UPC 781810312698
UPC 12 Digit 7818103126988

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads