text.skipToContent text.skipToNavigation

U-BOLTS are threaded on the straight portion of the legs only allowing for more contact surface on the pipe or rod; For connections to pipe and rod.

by Burndy 

Catalog ID: UB538G

U-BOLTS For connections to pipe and rod.

Product Details

General

Application Hardware
Application - For Use On Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity 12 ton
Tool Type Hardware
Type Die
UPC 781810430866
UPC 12 Digit 7818104308666

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices