HUBBELL
Image of 25CHEN 25CHEN, 1/4" Silicon Bronze Hex Nut
Image of 25CHEN 25CHEN, 1/4" Silicon Bronze Hex Nut

25CHEN, 1/4" Silicon Bronze Hex Nut

Brand:

Burndy

Catalog ID:

25CHEN

Silicon Bronze, 1/4-20 Thread Size, Hexagonal nut.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25CHEN

Connector Type

Nut

Material

SILICON BRONZE

UPC

781810819357

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads