text.skipToContent text.skipToNavigation

BM2-50

By Powerohm 

Catalog ID: BM2-50

By Powerohm
Catalog ID:  BM2-50
Braking Module LG Series, 1.95 Ohms, 50 A, 240 V

  • Turn On Voltage - 390 Volts
  • More Options

    Product Details

    General

    Peak Current 200 Amps
    Resistance Ohms 1.95 Ohm
    Series LG - 50 to 150 Amps
    System Voltage 240 V

    Electrical Ratings

    Current / Amperage Rating 50 A
    Maximum Current Rating Amps Continuous 50 Amps
    Voltage Rating Description 240 V