text.skipToContent text.skipToNavigation

BM415-1200

by Powerohm 

Catalog ID: BM415-1200

Braking Module BG Series, 0.37 Ohms, 1200 A, 415 V

  • Turn On Voltage - 670 Volts
  • Product Details

    General

    Peak Current 1800 Amps
    Resistance Ohms 0.37 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 415 V

    Electrical Ratings

    Current / Amperage Rating 1200 A
    Maximum Current Rating Amps Continuous 1200 Amps
    Voltage Rating Description 415 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)