text.skipToContent text.skipToNavigation

BM720-450

by Powerohm 

Catalog ID: BM720-450

Braking Module BG Series, 1.87 Ohms, 450 A, 720 V

  • Turn On Voltage - 1120 Volts
  • Product Details

    General

    Peak Current 600 Amps
    Resistance Ohms 1.87 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 720 V

    Electrical Ratings

    Current / Amperage Rating 450 A
    Maximum Current Rating Amps Continuous 450 Amps
    Voltage Rating Description 720 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)