text.skipToContent text.skipToNavigation

BM720-600

By Powerohm 

Catalog ID: BM720-600

By Powerohm
Catalog ID:  BM720-600
Braking Module BG Series, 1.24 Ohms, 600 A, 720 V

  • Turn On Voltage - 1120 Volts
  • More Options

    Product Details

    General

    Peak Current 900 Amps
    Resistance Ohms 1.24 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 720 V

    Electrical Ratings

    Current / Amperage Rating 600 A
    Maximum Current Rating Amps Continuous 600 Amps
    Voltage Rating Description 720 V