HUBBELL
Image of PWA150NC PWA150NC | Allen Bradley PW Series Replacement Braking Module

PWA150NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWA150NC

Allen Bradley PW Series Braking Module, 1.25 Ohms, 150 A, 240 V

Turn On Voltage - 375 Volts

General

Catalog Number

PWA150NC

Peak Current

300

System Voltage

240 V

Electrical Ratings

Maximum Current Rating Amps Continuous

150

Peak Current

300

System Voltage

240 V