PPHID_2539578_III
PPHID_2539578_III
PPHID-2539578-12

PWA450NC | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWA450NC

Allen Bradley PW Series Braking Module, 0.63 Ohms, 450 A, 240 V

Turn On Voltage - 375 Volts

Product details

General

Peak Current
600
Resistance Ohms
0.63 Ohm
Series
PW - Rockwell 9 to 1200 Amps
System Voltage
240 V

Electrical Ratings

Current / Amperage Rating
450 A
Maximum Current Rating Amps Continuous
450
Voltage Rating Description
240 V

Resources and downloads