MY LISTS
HUBBELL
Image of PWC1200NC PWC1200NC | Allen Bradley PW Series Replacement Braking Module

PWC1200NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWC1200NC

Allen Bradley PW Series Braking Module, 0.52 Ohms, 1200 A, 600 V

Turn On Voltage - 940 Volts

General

Catalog Number

PWC1200NC

Peak Current

1800

System Voltage

600 V

Electrical Ratings

Maximum Current Rating Amps Continuous

1200

Peak Current

1800

System Voltage

600 V