HUBBELL
Image of PWC150NC PWC150NC | Allen Bradley PW Series Replacement Braking Module

PWC150NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWC150NC

Allen Bradley PW Series Braking Module, 150 A, 3.13 Ohms, 600 V

  • Compact Frame with High Current Capacity
  • Under Voltage Detection for Logic Supply
  • External or Internal Brake Enable Capability
  • Turn On Voltage:940

General

Catalog Number

PWC150NC

Peak Current

300

System Voltage

600 V

Dimensions

Depth

5.13 in

Length

12.75 in

Width

6.38 in

Electrical Ratings

Maximum Current Rating Amps Continuous

150

Peak Current

300

System Voltage

600 V