text.skipToContent text.skipToNavigation

PWC900NC

by Powerohm 

Catalog ID: PWC900NC

Braking Module PW Series, 0.7 Ohms, 900 A, 600 V

  • Turn On Voltage - 940 Volts
  • Product Details

    General

    Peak Current 1350
    Resistance Ohms 0.7 Ohm
    Series PW - Rockwell 9 to 1200 Amps
    System Voltage 600 V

    Electrical Ratings

    Current / Amperage Rating 900 A
    Maximum Current Rating Amps Continuous 900
    Voltage Rating Description 600 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)