PPHID_2539578_III
PPHID_2539578_III
PPHID-2539578-4

PWD1200NC | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWD1200NC

Allen Bradley PW Series Braking Module, 0.61 Ohms, 1200 A, 690 V

Turn On Voltage - 1090 Volts

Product details

General

Peak Current
1800
Resistance Ohms
0.61 Ohm
Series
PW - Rockwell 9 to 1200 Amps
System Voltage
690 V

Electrical Ratings

Current / Amperage Rating
1200 A
Maximum Current Rating Amps Continuous
1200
Voltage Rating Description
690 V

Resources and downloads