text.skipToContent text.skipToNavigation

PWE600NC

by Powerohm 

Catalog ID: PWE600NC

Braking Module PW Series, 1.24 Ohms, 600 A, 720 V

  • Turn On Voltage - 1120 Volts
  • Product Details

    General

    Peak Current 900
    Resistance Ohms 1.24 Ohm
    Series PW - Rockwell 9 to 1200 Amps
    System Voltage 720 V

    Electrical Ratings

    Current / Amperage Rating 600 A
    Maximum Current Rating Amps Continuous 600
    Voltage Rating Description 720 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)