ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59365013 TYPE 5110, SIZE 3 CONTACTOR

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59365013

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Series
5110
Type
Clapper Style

Electrical Ratings

Coil Voltage
57.5V DC
Current / Amperage Rating
100 A
Current Rating
100 A

Certifications And Compliance

Nema Rating
NEMA 3