HUBBELL
ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59675413 5110 SZ5 300A AC 1P CU TIP W/75V COIL

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59675413

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Catalog Number

HC59675413

Series

5110

Type

Clapper Style

Electrical Ratings

Coil Voltage

75V DC

Current / Amperage Rating

400 A

Current Rating

400 A

Certifications And Compliance

Nema Rating

NEMA 5

Resources and downloads