ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59676463 BULL 5110, SZ5A, 400 AMP CTR, N.O.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59676463

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Series
5110
Type
Clapper Style

Electrical Ratings

Coil Voltage
57.5V DC
Current / Amperage Rating
400 A
Current Rating
400 A

Certifications And Compliance

Nema Rating
NEMA 5A