ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59700644 BULL 5110, SZ7, 900 AMP CTR, N.O.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59700644

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Series
5110
Type
Clapper Style

Electrical Ratings

Coil Voltage
18V DC
Current / Amperage Rating
900 A
Current Rating
900 A

Certifications And Compliance

Nema Rating
NEMA 7