ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59800650 BULL5110 1350A SZ8 CONT AGWC

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59800650

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Series
5110
Type
Clapper Style

Electrical Ratings

Coil Voltage
40V DC
Current / Amperage Rating
900 A
Current Rating
900 A

Certifications And Compliance

Nema Rating
NEMA 8