ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC58870013 CONTACTOR TYPE 5210 SIZE 1

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58870013

TYPE 5210 DC CONTACTOR, 25 AMP, 230 VOLT, 1 POLE, NC, COPPER CONTACTS

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
25 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
1

Resources and downloads