text.skipToContent text.skipToNavigation

HC58871012

by Hubbell Industrial Controls 

Catalog ID: HC58871012

TYPE 5210 DC CONTACTOR, 50 AMP, 115 VOLT, 1 POLE, N.C., COPPER CONTACTS

Product Details

General

Number Of Poles 1
Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 50 A
Voltage Rating Description 115 V

Certifications and Compliance

Nema Rating 2

Resources/Downloads