ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC58900704 BULL 5210, SZ5, 300 AMP CTR, N.C. AGWC

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58900704

TYPE 5210 DC CONTACTOR, 300 AMP, 230 VOLT, 1 POLE, N.C., SILVER TUNGSTEN CARBIDE CONTACTS

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
300 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
5

Resources and downloads