text.skipToContent text.skipToNavigation

HC59301101

By Hubbell Industrial Controls 

Catalog ID: HC59301101

By Hubbell Industrial Controls
Catalog ID:  HC59301101
TYPE 5210 DC CONTACTOR, 15 AMP, 115 VOLT, 2 POLES, N.O., COPPER CONTACTS

More Options

Product Details

General

Number Of Poles 1
Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 115 V

Certifications and Compliance

Nema Rating 0

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing