text.skipToContent text.skipToNavigation

HC59302104

by Hubbell Industrial Controls 

Catalog ID: HC59302104

TYPE 5210 DC CONTACTOR, 15 AMP, 575 VOLT, 2 POLES, N.O., COPPER CONTACTS

Product Details

General

Number Of Poles 2
Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 57.5 V

Certifications and Compliance

Nema Rating 0

Resources/Downloads