ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59311106 BULL 5210 SIZE 1 N.O. 1 POLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59311106

TYPE 5210 DC CONTACTOR, 25 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, 10 AMP BLOWOUT COIL

Product details

General

Number Of Poles
1
Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
25 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
1