text.skipToContent text.skipToNavigation

HC59311106

By Hubbell Industrial Controls 

Catalog ID: HC59311106

By Hubbell Industrial Controls
Catalog ID:  HC59311106
TYPE 5210 DC CONTACTOR, 25 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, 10 AMP BLOWOUT COIL

More Options

Product Details

General

Number Of Poles 1
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 25 A
Voltage Rating Description 230 V

Certifications and Compliance

Nema Rating 1

Resources and Downloads